HELUFLON®-PTFE-5Y Typ EE black 1 x AWG 28/7 Part no. 25331
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
25331
Item description
HELUFLON®-PTFE-5Y Typ EE black 1 x AWG 28/7
Outer Ø mm (approx.)
1.14
Cu factor per km
0.9
Weight kg/km (approx.)
1.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
no
EAN / GTIN
4060892233722
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible