HELUFLON®-FEP-6Y MULTI silver-plated black 12 G 1,5 mm²
Part no. 25980
Item Details HELUFLON®-FEP-6Y MULTI silver-plated black 12 G 1,5 mm²
- Part no.
- 25980
- Item description
- HELUFLON®-FEP-6Y MULTI silver-plated black 12 G 1,5 mm²
- Outer Ø mm (approx.)
- 10.2
- Cu factor per km
- 176.9
- Ag factor per km
- 4.2
- Weight kg/km (approx.)
- 326.0
- Copper base in EUR / 100 kg
- 150
- Silver base in EUR / 1
- 3
- 000g
- 100, 500, 1000
- Metres per Packaging Unit
- yes
- Cut-to-length service available
- 4060892156977
- EAN / GTIN
- 85444995
Technical Data HELUFLON®-FEP-6Y MULTI silver-plated black 12 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |