HELUFLON®-FEP-6Y tinned white 1 x 4 mm² Part no. 25585

Item Details

Part no.
25585
Item description
HELUFLON®-FEP-6Y tinned white 1 x 4 mm²
Outer Ø mm (approx.)
3.2
Cu factor per km
38.0
Weight kg/km (approx.)
43.1
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Individual quantities available
yes
EAN / GTIN
4060892238321
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible