HELUFLON®-FEP-6Y tinned red 1 x 2,5 mm² Part no. 25572

Item Details

Part no.
25572
Item description
HELUFLON®-FEP-6Y tinned red 1 x 2,5 mm²
Outer Ø mm (approx.)
2.6
Cu factor per km
24.0
Weight kg/km (approx.)
26.4
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 1000
Individual quantities available
no
EAN / GTIN
4060892238215
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible