HELUDATA® PLTC UL13 PVC/PVC IOSA 300 black 3 x 2 x 14 AWG
Part no. 11012406
Item Details HELUDATA® PLTC UL13 PVC/PVC IOSA 300 black 3 x 2 x 14 AWG
- Part no.
- 11012406
- Item description
- HELUDATA® PLTC UL13 PVC/PVC IOSA 300 black 3 x 2 x 14 AWG
- Outer Ø mm (approx.)
- 20.1
- Cu factor per km
- 128.8
- Weight kg/km (approx.)
- 793.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892477003
- Customs tariff number
- 85444995
Technical Data HELUDATA® PLTC UL13 PVC/PVC IOSA 300 black 3 x 2 x 14 AWG
Instrumentation cable acc. to UL 13 PLTC | |
acc. to NEC Art. 725 (PLTC) | |
acc. to NEC Art. 727 (ITC) | |
acc. to ASTM D1239 | |
Temperature range | flexing -5°C to +50°C fixed -30°C to +80°C |
Permissible operating temperature of the conductor | -30°C to +105°C |
Nominal voltage | U AC 300 V |
Test voltage core/core | 2000 V |
Test voltage core/screen | 2000 V |
Minimum bending radius | fixed 14x Outer-Ø |
Details HELUDATA® PLTC UL13 PVC/PVC IOSA 300 black 3 x 2 x 14 AWG
Cable Structure
-
- Class B: stranded annealed bare copper acc. to ASTM B3 and B8
-
- Core insulation: heat resistant PVC
-
- Core identification:
- pairs: wh, bk
- triads: wh, bk, rd
- white cores with consecutive labeling in black digits
-
- Cores stranded in pairs / triads, cores stranded in cable elements with optimal lay lengths
-
- Individual screen: pairs / triads, indiv. screened with AL/PET tape over tinned copper stranded drain wire
-
- Cable elements are stranded with optimal lay length
-
- Overall screen: AL/PET tape over tinned copper stranded drain wire
-
- Inner sheath: PVC
-
- Inner sheath colour: like outer sheath
-
- Armouring: galvanized steel wire
-
- Outer sheath: PVC
-
- Outer sheath colour: black or blue
-
- Length marking: in metres
Properties
-
- Low Smoke Low Halogen (LSLH)
-
- resistant to hydrocarbons
-
- low level of line attenuations and low mutual capacitances enable long transmission distances
-
- cable elements are produced of non-hygroscopic materials
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1 / UL 1581 sec. 1060 (FT1)
-
- bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22 (Cat. A, 40 min.)
-
- bundle fire test acc. to UL 1685 FT4 / IEEE 1202
-
- low amount of halogen acid gas acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1 (max. 1.3 %)
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- Limiting Oxygen Index (LOI) acc. to ISO 4589-2 (min. 30 %)
-
- smoke density acc. to DIN VDE 0482-1034-1 / DIN EN 61034-1 / IEC 61034-1
-
- oil-resistant acc. to ICEA S-73-532 / NEMA WC 57
-
- UV-resistant / sunlight resistant acc. to UL 1581 sec. 1200
-
- Installation in hazardous areas acc. to IEC 60079-14 ANNEX E, but only using the correct ATEX conform accessories
Notes
-
- alternative denomination: RE-Y(St)YRY PiMF
-
- suitable for direct burial
-
- we also offer cable glands: HELUTOP® HT-MS-EX-d / e4
Application
-
- For the transmission of digital and analog signals in harsh environments like oil, gas and petrochemical industries. The cables are suitable for fixed installation in dry and damp locations, open spaces and in underground networks.