HELUDATA® 2094 PE/PVC-TP 300 GREY grey 2 x 2 x 18 AWG Part no. 18024872
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • Length marking in metres
  • UL Style 2094
  • 300 V
  • 60°C

Item Details

Part no.
18024872
Item description
HELUDATA® 2094 PE/PVC-TP 300 GREY grey 2 x 2 x 18 AWG
Outer Ø mm (approx.)
8.8
Cu factor per km
38.1
Weight kg/km (approx.)
82.3
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892535734
Customs tariff number
85444995

Technical Data

PVC data cable acc. to UL-Std. 758 (AWM) Style 2094
Temperature range fixed -20°C to +60°C
Peak operating voltage 300 V (not for high power current installation purposes)
Test voltage core/core 1000 V
Minimum bending radius fixed 15x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, stranded, AWG sizes
      • Core insulation: PE
      • Core identification acc. to DIN 47100 (paired stranding), colour coded
      • x = without protective conductor
      • Cores stranded in pairs with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
      • Screen: plastic-coated aluminium foil (St)
      • Drain wire, tinned copper
      • Outer sheath: PVC
      • Sheath colour: grey (RAL 7032)
      • Length marking: in metres

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1

Application

      • UL-approved data cable for use as signal and measuring cable; for fixed installation in dry or damp environments.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible