HELUCONTROL® ROBOFLEX® 2001 black 4 G 2.5 mm² Part no. 25482
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UV-resistant
  • Torsional
  • Length marking in metres
  • UKCA certification
  • PUR robot cable
  • Temperature range up to +90°C

Item Details

Part no.
25482
Item description
HELUCONTROL® ROBOFLEX® 2001 black 4 G 2.5 mm²
AWG (approx.)
14
Outer Ø mm (approx.)
9.1
Cu factor per km
96.0
Weight kg/km (approx.)
170.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892146305
Customs tariff number
85444995

Technical Data

PUR robot cable in alignment with DIN VDE 0250, DIN VDE 0285-525-1 / DIN EN 50525-1
Temperature range flexible -30°C to +90°C
fixed -40°C to +90°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 3000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Core insulation: PP
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • G = with protective conductor GN-YE,
      • x = without protective conductor
      • Stranding:
      • 2 - 8 core(s): cores stranded into one layer with an optimally matched lay length
      • 12 - 41 core(s): cores stranded into bundles with optimally matched lay lengths; bundles stranded together around a tensile core
      • Central filler, cores with PTFE wrapping, bundles with PTFE wrapping; depending on the part number
      • Fleece wrapping
      • Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
      • Sheath colour: black (RAL 9005)
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
      • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
      • smooth, high-quality core insulation for eased sliding and optimized core stranding ensure long service-life within applications that request combined bending and torsion movements
      • for outdoor use
      • torsion rated
      • Torsion parameters
      • Torsional stress up to +/- 360 °/m: 10 Mio. Cycles (min.)

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • UV-resistant acc. to DIN EN ISO 4892-2
      • weather-resistant acc. to DIN EN ISO 4892-2

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • This robotic cable is particularly designed for torsion and bending stresses in robots and handling tools.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible