Tubular cable lug HELU-S-RK-N 2.5-6
Part no. 97807
Item Details Tubular cable lug HELU-S-RK-N 2.5-6
- Part no.
- 97807
- Item description
- Tubular cable lug HELU-S-RK-N 2.5-6
- Stud hole (M)
- 6
- ø Stud hole (a) in mm
- 6.4
- ø Wire receptable (d) in mm
- 2.3
- Flange width (b) in mm
- 9.5
- Length (l) in mm
- 17.0
- Weight in kg/1000 pc.
- 1.3
- cross-section from / to mm²
- 1.50 - 2.50
- Thickness mm
- 0.8
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892419201
- Customs tariff number
- 85369010
Technical Data Tubular cable lug HELU-S-RK-N 2.5-6
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Temperature range | up to +500°C |
Details Tubular cable lug HELU-S-RK-N 2.5-6
Cable Structure
-
- Material: Nickel
-
- uninsulated
-
- without Inspection hole
Properties
-
- for high temperature applications
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole