Angled tubular cable lug HELU-S-RK-45-CU-UL 120-12
Part no. 907491
Item Details Angled tubular cable lug HELU-S-RK-45-CU-UL 120-12
- Part no.
- 907491
- Item description
- Angled tubular cable lug HELU-S-RK-45-CU-UL 120-12
- Cross-sec. mm² (approx.)
- 120
- Cu (MK) factor per 1000 pcs.
- 89.1
- Copper (MK) base in EUR / 100 kg
- 150
- Stud hole (M)
- 12
- ø Stud hole (a) in mm
- 13.0
- ø Wire receptable (d) in mm
- 15.0
- Flange width (b) in mm
- 29.0
- Weight in kg/1000 pc.
- 89.1
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892422102
- Customs tariff number
- 74198090
Technical Data Angled tubular cable lug HELU-S-RK-45-CU-UL 120-12
Angled tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 45° |
Temperature range | up to +120°C |
Details Angled tubular cable lug HELU-S-RK-45-CU-UL 120-12
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable