Compression cable lug HELU-S-PK-CU-DIN 50-16

Compression cable lug HELU-S-PK-CU-DIN 50-16 Part no. 907705
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
907705
Item description
Compression cable lug HELU-S-PK-CU-DIN 50-16
Cross-sec. mm² (approx.)
50
Cu (MK) factor per 1000 pcs.
50.4
Copper (MK) base in EUR / 100 kg
150
Stud hole (M)
16
ø Stud hole (a) in mm
17.0
ø Wire receptable (d) in mm
9.8
Flange width (b) in mm
28.0
Length (l) in mm
55.5
Weight in kg/1000 pc.
50.4
Code type
14
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892425455
Customs tariff number
74198090

Technical Data

Compression cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Code type indicates the required hexagonal clamping insert.
      • Recommended pressing method: Hexagonal pressing
      • Legend:
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

      • For conductor arrangement RM, to DIN 46235.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible