Compression cable lug HELU-S-PK-CU-DIN 10-6
Part no. 907681
Item Details Compression cable lug HELU-S-PK-CU-DIN 10-6
- Part no.
- 907681
- Item description
- Compression cable lug HELU-S-PK-CU-DIN 10-6
- Cross-sec. mm² (approx.)
- 10
- Cu (MK) factor per 1000 pcs.
- 3.7
- Copper (MK) base in EUR / 100 kg
- 150
- Stud hole (M)
- 6
- ø Stud hole (a) in mm
- 6.4
- ø Wire receptable (d) in mm
- 4.4
- Flange width (b) in mm
- 10.0
- Length (l) in mm
- 27.0
- Weight in kg/1000 pc.
- 3.8
- Code type
- 6
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892425219
- Customs tariff number
- 74198090
Technical Data Compression cable lug HELU-S-PK-CU-DIN 10-6
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details Compression cable lug HELU-S-PK-CU-DIN 10-6
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Code type indicates the required hexagonal clamping insert.
-
- Recommended pressing method: Hexagonal pressing
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- For conductor arrangement RM, to DIN 46235.
Downloads Compression cable lug HELU-S-PK-CU-DIN 10-6
Accessories
Products that match this product