HELU-MB-CUv-25-500-8.5 / 8.5-R

HELU-MB-CUv-25-500-8.5 / 8.5-R Part no. 11017762
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Electromagnetic Compatibility (EMC)

Item Details

Part no.
11017762
Item description
HELU-MB-CUv-25-500-8.5 / 8.5-R
Cross-sec. mm² (approx.)
25
Type
HELU-MB-CUv-25-500-8.5/8.5-R
Length mm
500.0
Boring mm
8.5 / 8.5
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892541872
Customs tariff number
74198090

Technical Data

Cu Earthing Strap
Temperature range -20°C to +125°C
individual strand size 0.2 mm

Details

Cable Structure

      • Material: copper tinned

Properties

      • rounded contacts
      • contact areas made of seamless, pressed ferrules

Notes

      • other lengths and inner diameters available on request
      • Legend:
      • Dimensions
      • B1 - Stud hole
      • B2 - Stud hole
      • L - Length

Application

      • automobile industry
      • robots
      • Control cabinet construction
      • for EMC applications (interference elimination)

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible