H05VV-F grey 5 G 0,75 mm² Part no. 30147
  • VDE certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
30147
Item description
H05VV-F grey 5 G 0,75 mm²
Outer Ø mm (approx.)
7.4 - 9.3
Cu factor per km
36.0
Weight kg/km (approx.)
88.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892059605
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible