H05VV-F white 2 x 1 mm² Part no. 29459
  • HAR certification
  • EAC certification
  • VDE certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
29459
Item description
H05VV-F white 2 x 1 mm²
Outer Ø mm (approx.)
5.9 - 7.5
Cu factor per km
19.0
Weight kg/km (approx.)
57.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892058868
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible