H05V-K green 1 x 1 mm² Coil in cardboard box (100m) Part no. 29123
  • HAR certification
  • EAC certification
  • UKCA certification

Item Details

Part no.
29123
Item description
H05V-K green 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2.4 - 2.8
Core Colour
green (RAL 6018)
Weight kg/km (approx.)
14.5
Cu factor per km
9.6
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892000423
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible