H05V-K blue 1 x 0,5 mm² Coil in cardboard box (100m) Part no. 29083
  • HAR certification
  • EAC certification
  • UKCA certification

Item Details

Part no.
29083
Item description
H05V-K blue 1 x 0,5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2.1 - 2.5
Core Colour
blue (RAL 5015)
Weight kg/km (approx.)
8.9
Cu factor per km
4.8
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892000027
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible