H05V-K green-yellow 1 G 0,5 mm² Barrel
Part no. 26641
Item Details H05V-K green-yellow 1 G 0,5 mm² Barrel
- Part no.
- 26641
- Item description
- H05V-K green-yellow 1 G 0,5 mm² Barrel
- Outer Ø mm (approx.)
- 2.1 - 2.5
- Core Colour
- green-yellow
- Weight kg/km (approx.)
- 8.9
- Cu factor per km
- 4.8
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 3500
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892176548
- Customs tariff number
- 85444995
Technical Data H05V-K green-yellow 1 G 0,5 mm² Barrel
All technical data can be found in the data sheet in the Downloads section |