05V-K brown-black 1 x 0,75 mm² Spool Part no. 11019821
  • EAC certification
  • UKCA certification

Item Details

Part no.
11019821
Item description
05V-K brown-black 1 x 0,75 mm² Spool
Outer Ø mm (approx.)
2.2 - 2.7
Core Colour
brown-black
Weight kg/km (approx.)
12.0
Cu factor per km
7.2
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
250
Cut-to-length service available
no
EAN / GTIN
4060892536373
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible