(H)03Z1Z1-F white 2 x 0,5 mm² Part no. 32331
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
32331
Item description
(H)03Z1Z1-F white 2 x 0,5 mm²
Outer Ø mm (approx.)
5.1
Cu factor per km
9.6
Weight kg/km (approx.)
39.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892075469
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible