FOUNDATION™ Fieldbus Basic PVC FLEX orange 1 x 2 x 1,2 / 2,55-100 LI Part no. 803354
  • UL certification
  • CSA certification
  • UV-resistant
  • Length marking in metres

Item Details

Part no.
803354
Item description
FOUNDATION™ Fieldbus Basic PVC FLEX orange 1 x 2 x 1,2 / 2,55-100 LI
Outer Ø mm (approx.)
8
Cu factor per km
45.0
Weight kg/km (approx.)
85.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314919
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible