UNIPUR® BROWN 25 G 1.5 mm²
Part no. 18522
- oil resistant
- flexible in cold temperatures
- highly abrasion-resistant
- notch, cut and wear resistant
- high compressive strength
- for outdoor use
- different outer sheath colours available from stock
Item Details UNIPUR® BROWN 25 G 1.5 mm²
- Part no.
- 18522
- Item description
- UNIPUR® BROWN 25 G 1.5 mm²
- Sheath colour
- brown (RAL 8003)
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 23
- Cu factor per km
- 360.0
- Weight kg/km (approx.)
- 641.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892068270
- Customs tariff number
- 85444995
Technical Data UNIPUR® BROWN 25 G 1.5 mm²
PUR control and connection cable in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21 | |
Temperature range | flexible -40°C to +90°C |
Nominal voltage | 0.5 - 1 mm²: AC U0/U 300/500 V 1.5 - 16 mm²: AC U0/U 450/750 V |
Test voltage core/core | 3000 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details UNIPUR® BROWN 25 G 1.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: TPE
-
- Core identification acc. to DIN VDE 0293-308,
- 2 - 5 core(s): colour coded
- 6 - 41 core(s): black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: Special grade of full polyurethane in alignment with DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
-
- Sheath colour: see datasheet
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- for outdoor use
-
- flexible in cold temperatures
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Robust, flexible cable for use in dry, damp and wet rooms, as well as outdoors. 0.5-1 mm²: for connecting devices with light mechanical stress in households and offices (e.g. portable household appliances, hand lamps). 1.5-16 mm²: for connecting devices with medium mechanical stress in commercial and agricultural workshops (e.g. power tools such as drills, circular saws). When installed in pipes or similar closed systems, the cable is permitted for use up to and including 1000 V alternating voltage or 750 V direct voltage to earth.