TRONIC-CY (LiY-CY) grey 36 x 0.75 mm² Part no. 16044
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
  • colour code DIN 47100, without colour repetition
  • with drain wire
  • EMC-preferred type

Item Details

Part no.
16044
Item description
TRONIC-CY (LiY-CY) grey 36 x 0.75 mm²
AWG (approx.)
19
Outer Ø mm (approx.)
17.3
Cu factor per km
370.0
Weight kg/km (approx.)
600.0
Copper base in EUR / 100 kg
150
CPR class
Eca
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892087738
Customs tariff number
85444995

Technical Data

PVC data cable in alignment with DIN VDE 0812
Temperature range flexible -5°C to +80°C
fixed -40°C to +80°C
Peak operating voltage 0.14 mm²: 350 V
0.25 - 1.5 mm²: 500 V
(not for high power current installation purposes)
Test voltage core/core 0.14 - 0.25 mm²: 1200 V
0.34 - 1.5 mm²: 2000 V
Test voltage core/screen 0.14 - 0.25 mm²: 800 V
0.34 - 1.5 mm²: 1200 V
Breakdown voltage 0.14 - 0.25 mm²: 2400 V
0.34 - 1.5 mm²: 4000 V
Mutual capacitance core/core at 800 Hz
0.14 - 0.25 mm²: approx. 100 pF/m
0.34 - 1.5 mm²: approx. 150 pF/m
Mutual capacitance core/screen at 800 Hz
0.14 - 0.25 mm²: approx. 200 pF/m
0.34 - 1.5 mm²: approx. 270 pF/m
Characteristic impedance 78 Ohm,
(approx. value)
Inductance approx. 0.65 mH/km
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Wire structure:
      • 0.14 mm²: approx. 18 x 0.1 mm
      • 0.25 mm²: approx. 14 x 0.15 mm
      • 0.34 mm²: 7 x 0.25 mm
      • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
      • Core identification in alignment with DIN 47100, colour coded without colour repetition from the 45th core
      • x = without protective conductor
      • Cores stranded in layers with optimal lay lengths
      • Foil wrapping
      • Drain wire, tinned copper
      • Screen:
      • 1 core(s): helically wound tinned copper wires, approx. coverage 85 %
      • 2 - 61 core(s): braided screen of tinned copper wires, approx. coverage 85 %
      • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
      • Sheath colour: grey (RAL 7001)
      • Length marking: in metres

Properties

      • largely resistant to: oil,
      • for details, see "Technical Information"
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Suitable for flexible applications with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as control and signal cables in the milliampere range for computer systems, control devices, scales etc. Due to its extremely small outer-Ø, it is especially suitable for subminiature plugs, electronic devices etc. These cables with copper screening are ideally suited for interefence-free data and signal transmission for measurement and control technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible