TROMMPUR®-H yellow 4 G 120 mm² Part no. 77170
  • UL certification
  • CSA certification
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • UKCA certification

Item Details

Part no.
77170
Item description
TROMMPUR®-H yellow 4 G 120 mm²
Outer Ø mm (approx.)
53
Cu factor per km
4608.0
Weight kg/km (approx.)
5900.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892172281
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible