TOPFLEX® 600 VFD orange 4 x AWG 16 Part no. 63148
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • UKCA certification

Item Details

Part no.
63148
Item description
TOPFLEX® 600 VFD orange 4 x AWG 16
Outer Ø mm (approx.)
12.5
Cu factor per km
72.0
Weight kg/km (approx.)
238.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892151385
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: orange

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible