TOPFLEX® 600 VFD orange 4 x AWG 18
Part no. 63147
Item Details TOPFLEX® 600 VFD orange 4 x AWG 18
- Part no.
- 63147
- Item description
- TOPFLEX® 600 VFD orange 4 x AWG 18
- Outer Ø mm (approx.)
- 11.8
- Cu factor per km
- 52.0
- Weight kg/km (approx.)
- 201.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892151378
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 600 VFD orange 4 x AWG 18
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX® 600 VFD orange 4 x AWG 18
Cable Structure
-
- Sheath colour: orange