TOPFLEX® 302-UL black 1 x 6 mm²
Part no. 700234
Item Details TOPFLEX® 302-UL black 1 x 6 mm²
- Part no.
- 700234
- Item description
- TOPFLEX® 302-UL black 1 x 6 mm²
- Outer Ø mm (approx.)
- 7.5
- Cu factor per km
- 57.6
- Weight kg/km (approx.)
- 85.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892173158
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 302-UL black 1 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |