THHN / THWN yellow 1 x AWG 1/0
Part no. 63297
Item Details THHN / THWN yellow 1 x AWG 1/0
- Part no.
- 63297
- Item description
- THHN / THWN yellow 1 x AWG 1/0
- Outer Ø mm (approx.)
- 12.4
- Cu factor per km
- 500.0
- Weight kg/km (approx.)
- 557.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892242533
- Customs tariff number
- 85444995
Technical Data THHN / THWN yellow 1 x AWG 1/0
All technical data can be found in the data sheet in the Downloads section |