THHN / THWN grey 1 x AWG 3 Part no. 63266
  • UL certification
  • UV-resistant

Item Details

Part no.
63266
Item description
THHN / THWN grey 1 x AWG 3
Outer Ø mm (approx.)
9.1
Cu factor per km
253.0
Weight kg/km (approx.)
282.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892242229
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible