THHN / THWN green 1 x AWG 8 Part no. 63230
  • UL certification
  • UV-resistant

Item Details

Part no.
63230
Item description
THHN / THWN green 1 x AWG 8
Outer Ø mm (approx.)
5.5
Cu factor per km
80.6
Weight kg/km (approx.)
95.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
250, 500
Cut-to-length service available
yes
EAN / GTIN
4060892241864
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible