THHN / THWN pink 1 x AWG 12 Part no. 63219
  • UL certification
  • UV-resistant

Item Details

Part no.
63219
Item description
THHN / THWN pink 1 x AWG 12
Outer Ø mm (approx.)
3.4
Cu factor per km
33.0
Weight kg/km (approx.)
37.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892241758
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible