THHN / THWN red 1 x AWG 14 Part no. 63204
  • UL certification
  • UV-resistant

Item Details

Part no.
63204
Item description
THHN / THWN red 1 x AWG 14
Outer Ø mm (approx.)
3
Cu factor per km
20.7
Weight kg/km (approx.)
25.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892241604
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible