SiFF brown 1 x 10 mm² Part no. 45904

Item Details

Part no.
45904
Item description
SiFF brown 1 x 10 mm²
Outer Ø mm (approx.)
6.8
Cu factor per km
96.0
Weight kg/km (approx.)
125.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892251368
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible