SiFF black 1 x 0,75 mm² Part no. 45301

Item Details

Part no.
45301
Item description
SiFF black 1 x 0,75 mm²
Outer Ø mm (approx.)
2.5
Cu factor per km
7.2
Weight kg/km (approx.)
13.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 1000
Cut-to-length service available
no
EAN / GTIN
4060892250514
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible