SiD orange 1 x 1 mm² Part no. 46509
  • EAC certification
  • Halogen-free (LS0H)
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
46509
Item description
SiD orange 1 x 1 mm²
Outer Ø mm (approx.)
2.3
Cu factor per km
9.6
Weight kg/km (approx.)
12.6
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892249488
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible