RADOX® GKW-LW 600V MM black 16 x 1,5 mm²
Part no. 35230
Item Details RADOX® GKW-LW 600V MM black 16 x 1,5 mm²
- Part no.
- 35230
- Item description
- RADOX® GKW-LW 600V MM black 16 x 1,5 mm²
- OEM Part no.
- 12556792
- Outer Ø mm (approx.)
- 11.7
- Weight kg/km (approx.)
- 317.0
- Cu factor per km
- 230.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- Individual quantities available
- yes
- EAN / GTIN
- 4060892289453
- Customs tariff number
- 85444995
Technical Data RADOX® GKW-LW 600V MM black 16 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® GKW-LW 600V MM black 16 x 1,5 mm²
Cable Structure
-
- Sheath colour: black