RADOX® EN 50306-4 1P 300V MM black 3 x 2,5 mm² Part no. 11006514
  • Halogen-free (LS0H)

Item Details

Part no.
11006514
Item description
RADOX® EN 50306-4 1P 300V MM black 3 x 2,5 mm²
OEM Part no.
12586032
Outer Ø mm (approx.)
7.8
Weight kg/km (approx.)
121.0
Cu factor per km
72.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892293818
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible