RADOX® 3 GKW 600V XM S black 4 x 4 mm² Part no. 34445
  • Halogen-free (LS0H)

Item Details

Part no.
34445
Item description
RADOX® 3 GKW 600V XM S black 4 x 4 mm²
OEM Part no.
12559848
Outer Ø mm (approx.)
13.4
Weight kg/km (approx.)
349.0
Cu factor per km
206.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892290701
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible