RADOX® 155 green-yellow 4 mm²
Part no. 35198
Item Details RADOX® 155 green-yellow 4 mm²
- Part no.
- 35198
- Item description
- RADOX® 155 green-yellow 4 mm²
- OEM Part no.
- 12420125
- Outer Ø mm (approx.)
- 4.2
- Weight kg/km (approx.)
- 44.5
- Cu factor per km
- 38.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100, 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892300080
- Customs tariff number
- 85444995
Technical Data RADOX® 155 green-yellow 4 mm²
All technical data can be found in the data sheet in the Downloads section |