RADOX® 125 brown 6 mm² Part no. 11005806
  • Halogen-free (LS0H)

Item Details

Part no.
11005806
Item description
RADOX® 125 brown 6 mm²
OEM Part no.
12560231
Outer Ø mm (approx.)
4.95
Weight kg/km (approx.)
66.5
Cu factor per km
57.6
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892299490
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible