RADOX® 125 blue 0,5 mm² Part no. 11005757
  • Halogen-free (LS0H)

Item Details

Part no.
11005757
Item description
RADOX® 125 blue 0,5 mm²
OEM Part no.
12521075
Outer Ø mm (approx.)
2
Weight kg/km (approx.)
9.0
Cu factor per km
4.8
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
100, 900
Individual quantities available
no
EAN / GTIN
4060892299001
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible