MULTISPEED® 500-C-TPE blue 12 G 1 mm²
Part no. 24258
Item Details MULTISPEED® 500-C-TPE blue 12 G 1 mm²
- Part no.
- 24258
- Item description
- MULTISPEED® 500-C-TPE blue 12 G 1 mm²
- Outer Ø mm (approx.)
- 14.8
- Cu factor per km
- 174.0
- Weight kg/km (approx.)
- 411.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892142475
- Customs tariff number
- 85444995
Technical Data MULTISPEED® 500-C-TPE blue 12 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |