KOMPOSPEED® 600-C black 1 x 240 mm²
Part no. 62500
Item Details KOMPOSPEED® 600-C black 1 x 240 mm²
- Part no.
- 62500
- Item description
- KOMPOSPEED® 600-C black 1 x 240 mm²
- Outer Ø mm (approx.)
- 34
- Cu factor per km
- 2470.0
- Weight kg/km (approx.)
- 2850.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892174186
- Customs tariff number
- 85444995
Technical Data KOMPOSPEED® 600-C black 1 x 240 mm²
All technical data can be found in the data sheet in the Downloads section |