HELUPOWER® AQUATIC-750-BLUE 4 G 10 mm²
Part no. 11018156
Item Details HELUPOWER® AQUATIC-750-BLUE 4 G 10 mm²
- Part no.
- 11018156
- Item description
- HELUPOWER® AQUATIC-750-BLUE 4 G 10 mm²
- Outer Ø mm (approx.)
- 16.6
- Cu factor per km
- 384.0
- Weight kg/km (approx.)
- 530.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892506192
- Customs tariff number
- 85444995
Technical Data HELUPOWER® AQUATIC-750-BLUE 4 G 10 mm²
All technical data can be found in the data sheet in the Downloads section |