HELUFLON®-PTFE-5Y TYP E blue 1 x AWG 22/7 Part no. 25183
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
25183
Item description
HELUFLON®-PTFE-5Y TYP E blue 1 x AWG 22/7
Outer Ø mm (approx.)
1.27
Cu factor per km
3.5
Weight kg/km (approx.)
3.7
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892235344
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible