HELUFLON®-PTFE-5Y TYP E blue 1 x AWG 32/7 Part no. 25113
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
25113
Item description
HELUFLON®-PTFE-5Y TYP E blue 1 x AWG 32/7
Outer Ø mm (approx.)
0.74
Cu factor per km
0.4
Ag factor per km
0.03
Weight kg/km (approx.)
0.4
Copper base in EUR / 100 kg
150
Silver base in EUR / 1
3
000g
100
Metres per Packaging Unit
no
Cut-to-length service available
4060892234781
EAN / GTIN
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible