HELUFLON®-FEP-6Y tinned transparent 1 x 16 mm² Part no. 25616

Item Details

Part no.
25616
Item description
HELUFLON®-FEP-6Y tinned transparent 1 x 16 mm²
Outer Ø mm (approx.)
6.7
Cu factor per km
154.0
Weight kg/km (approx.)
175.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Individual quantities available
yes
EAN / GTIN
4060892238574
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible