H07RN8-F black 2 x 2,5 mm² Part no. 37307
  • HAR certification
  • EAC certification
  • VDE certification
  • UKCA certification

Item Details

Part no.
37307
Item description
H07RN8-F black 2 x 2,5 mm²
Outer Ø mm (approx.)
10.2 - 13.1
Cu factor per km
48.0
Weight kg/km (approx.)
193.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892164880
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible