H07RN8-F black 1 x 240 mm²
Part no. 37301
Item Details H07RN8-F black 1 x 240 mm²
- Part no.
- 37301
- Item description
- H07RN8-F black 1 x 240 mm²
- Outer Ø mm (approx.)
- 30.6 - 38.3
- Cu factor per km
- 2304.0
- Weight kg/km (approx.)
- 2950.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892164828
- Customs tariff number
- 85444995
Technical Data H07RN8-F black 1 x 240 mm²
All technical data can be found in the data sheet in the Downloads section |