H07RN8-F black 1 x 120 mm²
Part no. 37298
Item Details H07RN8-F black 1 x 120 mm²
- Part no.
- 37298
- Item description
- H07RN8-F black 1 x 120 mm²
- Outer Ø mm (approx.)
- 22.8 - 28.6
- Cu factor per km
- 1152.0
- Weight kg/km (approx.)
- 1560.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892164798
- Customs tariff number
- 85444995
Technical Data H07RN8-F black 1 x 120 mm²
All technical data can be found in the data sheet in the Downloads section |