ZEI PG 36
Part no. 94247
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details ZEI PG 36
- Part no.
- 94247
- Item description
- ZEI PG 36
- Thread type
- Thread length mm
- 10.0
- Spanner size mm
- 52
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892375699
- Customs tariff number
- 74198090
Technical Data ZEI PG 36
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details ZEI PG 36
Cable Structure
-
- Material: Brass, nickel plated
-
- with female thread
Notes
-
- Legend:
- Dimensions
- SI - Size of the internal thread
- TL - Thread Length
- SZ - Spanner Size
- H - Height
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For relieving strain on lines where protection tubes are used.